??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BAM MC-XA-053-D20,0-1
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BAM MC-XA-053-D20,0-1
VERF
Availability
Available
BC
Order code
BAM0377
TC
Product identifier
BAM MC-XA-053-D20,0-1
PX
Product view
56675_01
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.051 Kg
TRAFFIC
Customs number
83024900
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp, Use = for machine light Ø20 mm, for line laser Ø20 mm, Material = Aluminium anodized, natural, Dimension = 15 x 29 x 35 mm, Mounting part = Screws, clamps
CAE
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.